Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Cooling applications |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 55 |
| Burst pressure (psi) | 800 |
| Catalog Item | EHW094-04BU-250RC |
| Color | Blue |
| Compliances | ISO 6945 |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Ink jet |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 0.49 |
| Outside diameter (mm) | 12.45 |
| Package form | Reel |
| Product height in | 0.250 |
| Product height mm | 6.400 |
| Product width in | 0.250 |
| Product width mm | 6.400 |
| Qualified hose fittings | Socketless |
| Reinforcement material | Fabric |
| Series | EHW094 Series |
| Size | -4 |
| Tube material | Polyurethane (TPU) |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 205 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789264541 |