Data center quick disconnect couplings-product-category

Data center quick disconnect couplings

By providing higher flow rates and lower pressure drops, Danfoss thermal management couplings increase efficiency and reduce power consumption and operating costs. Our hands-free, self-centering quick disconnect couplings provide misalignment compensation to ensure simple and secure connections, and our universal push-to-connect models are well suited for high-flow, no-spillage applications.

Features and benefits

  • No-leak, no-drip designs
  • High flow and low pressure drop
  • Easy and safe connection and disconnection
  • Corrosion-resistant anodized aluminum, stainless steel, or composite plastic options
  • 100% helium leak tested
  • Unlimited configuration options
  • No extra clamps or additional components needed 

Applications 

  • Battery cooling
  • Converter cooling
  • Data centers
  • Electronic component cooling
  • Electric vehicle and bus
  • IT thermal management
  • Processing