Data center quick disconnect couplings
By providing higher flow rates and lower pressure drops, Danfoss thermal management couplings increase efficiency and reduce power consumption and operating costs. Our hands-free, self-centering quick disconnect couplings provide misalignment compensation to ensure simple and secure connections, and our universal push-to-connect models are well suited for high-flow, no-spillage applications.
Features and benefits
- No-leak, no-drip designs
- High flow and low pressure drop
- Easy and safe connection and disconnection
- Corrosion-resistant anodized aluminum, stainless steel, or composite plastic options
- 100% helium leak tested
- Unlimited configuration options
- No extra clamps or additional components needed
Applications
- Battery cooling
- Converter cooling
- Data centers
- Electronic component cooling
- Electric vehicle and bus
- IT thermal management
- Processing