Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.05 |
| Angle shape | 90 Degree |
| Application | Cooling applications |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 21 |
| Burst pressure min psi | 300 |
| Connection style | Manual connect |
| End size 1 | -4 |
| End Type 1 | Male ORB ISO 11926-3 |
| Flow rate gpm | 1.80 |
| Flow rate lpm | 6.81 |
| Fluid loss cc | 0.02500 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | 304 Stainless Steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | 7/16-20 UNF |
| Valve type | 2 way |
| Working pressure max psi | 100 |
| Working pressure max bar | 7 |
| Working temperature max C | 65 |
| Working temperature max F | 149 |
| Working temperature min C | 10 |
| Working temperature min F | 50 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
