Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion max cc | 0.04 | |
| Angle shape | STRAIGHT | Straight |
| Body size | 3/8 | 3/8 |
| Brand | DANFOSS | Danfoss |
| Burst pressure min bar | 21 | |
| Burst pressure min psi | 300 | |
| Connection style | MANUAL CONNECT | Manual connect |
| End size 1 | -8 | -8 |
| End Type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Flow rate gpm | 3.00 | |
| Flow rate lpm | 11.40 | |
| Fluid loss cc | 0.03500 | |
| Hex size 1 IN | 0.870 | |
| Hex size 1 MM | 22.000 | |
| Item type | FEMALE HALF | Female half |
| Latch type | PUSH TO CONNECT | Push to connect |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene propylene (EPDM) |
| Sub brand | HANSEN | Hansen |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Valve type | 2 WAY | 2 way |
| Working pressure max psi | 100 | |
| Working pressure max bar | 7 | |
| Working temperature max C | 150 | |
| Working temperature max F | 302 | |
| Working temperature min C | -40 | |
| Working temperature min F | -40 |
