Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Body size | 5/8 |
| Brand | Danfoss |
| End size 1 | -12 |
| End Type 1 | Male barb |
| Item type | Component |
| Product material | 303 Stainless steel |
| Safety locking mechanism | Dual interlock |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 150 |
| Working temperature max F | 140 |
| Working temperature min F | 39 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
