Danfoss Hansen MQD03 series quick disconnect coupling plug ML3MQPEL9025CHRD (RIGHT)

COUP,MQD,MAL,3/16,304,-4BARB,EPDM,EL,RD

11359559

Alternate part number: ML3MQPEL9025CHRD


Tools

Product specifications

Characteristic
Value
Air inclusion max cc0.05
Angle shape90 Degree
ApplicationCooling applications
Body size1/4
BrandDanfoss
Burst pressure min bar21
Burst pressure min psi300
Connection styleManual connect
End size 1-4
End Type 1Line/hose/tube
Flow rate gpm1.20
Flow rate lpm4.54
Fluid loss cc0.02300
Item typeMale half
Latch typePush to connect
Product material304 Stainless Steel
Seal materialEthylene propylene (EPDM)
Sub brandHansen
Valve type2 way
Working pressure max psi100
Working pressure max bar7
Working temperature max C150
Working temperature max F302
Working temperature min C-40
Working temperature min F-40

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm