Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 2" |
| Brand | Winner by Danfoss |
| End size 1 | -32 |
| End type 1 | Male barb |
| Item type | Component |
| Product material | 304 Stainless Steel |
| Safety locking mechanism | Dual interlock |
| Seal material | Ethylene propylene (EPDM) |
| Valve Type | 2 way |
| Working pressure max psi | 150 |
| Working temperature max C | 60 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |