Danfoss Hansen UQD series quick disconnect coupling socket 6UQS50HABLS11 (RIGHT)

UQD08 Compact Socket, 5/8 Hose Tail, 304

11368468

Alternate part number: ML8UQS62HABLS11


Tools

Product specifications

Characteristic
Value
Air inclusion max cc0.05
Angle shapeStraight
ApplicationCooling applications
Body size1/2
BrandDanfoss
Burst pressure min bar21
Burst pressure min psi300
Connection styleManual connect
End size 1-8
End type 1Line/hose/tube
Flow rate GPM4.70
Flow rate lpm17.79
Fluid loss cc0.02500
Item typeFemale half
Latch typePush to connect
Product material304 Stainless Steel
Seal materialEthylene propylene (EPDM)
Sub brandHansen
Valve Type2 way
Working pressure max psi100
Working pressure max bar7
Working temperature max C150
Working temperature max F302
Working temperature min C-40
Working temperature min F-40

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm