Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.05 |
| Angle shape | Straight |
| Application | Cooling applications |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 21 |
| Burst pressure min psi | 300 |
| Catalog Item | ML8UQS50MBSRDS11 |
| Connection style | Manual connect |
| End type 1 | Male ORB BSPP |
| Flow rate GPM | 4.70 |
| Flow rate LPM | 17.79 |
| Fluid loss cc | 0.02500 |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 30.000 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | 304 Stainless Steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | G 1/2 |
| Valve Type | 2 way |
| Working pressure max psi | 100 |
| Working pressure max bar | 7 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
