Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Cooling applicationsData centersElectronics |
| Brand | Danfoss |
| Burst pressure min bar | 14 |
| Burst pressure min psi | 200 |
| Connection style | Automatic connect |
| End Type 1 | Line/hose/tube |
| Flow rate gpm | 1.60 |
| Flow rate lpm | 6.00 |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.0 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | 303 Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | 6 mm |
| Valve type | 2 way |
| Working pressure max psi | 35 |
| Working pressure max bar | 2 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789270856 |
| Proposition 65 | Cancer and Reproductive Harm |
