Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Data centers |
| Body size | 1/4 |
| Burst pressure min bar | 48 |
| Burst pressure min psi | 696 |
| Catalog Item | 4UQBS75ORMD24 |
| Connection style | Manual connect |
| End size 1 | -8 |
| End type 1 | Line/hose/tube |
| Flow rate lpm | 6.40 |
| Fluid loss cc | 0.02500 |
| Hex size 1 MM | 22.000 |
| Item type | Female half |
| Product material | 303 Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Thread size 1 | 3/4-16 UNF |
| Valve Type | 2 way |
| Working pressure max BAR | 16 |
| Working temperature max C | 150 |
| Working temperature min C | -40 |