Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Cooling applicationsData centersElectronics |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 30 |
| Burst pressure min psi | 435 |
| Connection style | Automatic connect |
| End size 1 | -10 |
| End type 1 | Male ORB ISO 11926-3 |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 27.000 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | 303 Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | 7/8-14 UNF |
| Valve Type | 2 way |
| Working pressure max BAR | 10 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | 17 |
| Working temperature min F | 62 |
