Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.03 |
| Angle shape | Straight |
| Application | Cooling applicationsData centersElectronics |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 21 |
| Burst pressure min psi | 300 |
| Catalog Item | 6UQP75ORMBL |
| Connection style | Manual connect |
| End size 1 | -8 |
| End type 1 | Male ORB ISO 11926-3 |
| Flow rate GPM | 3.00 |
| Flow rate lpm | 11.40 |
| Fluid loss cc | 2.20000 |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.000 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | 303 Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | 3/4-16 UNF |
| Valve Type | 2 way |
| Working pressure max psi | 100 |
| Working pressure max bar | 7 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789271143 |
| Proposition 65 | Cancer and Reproductive Harm |
![Danfoss Hansen UQD series Quick Disconnect Couplings Plug 4UQP56ORMBL [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F396757%2FID463022740531-0103_preview.jpg&w=1920&q=75)