Danfoss Hansen UQDB08 series quick disconnect coupling plug 8UQBP87ORM (RIGHT)

COUPLING,UQDB,MAL,1/2,303,-10MORB,EPDM

8UQBP87ORM

Catalog item:

8UQBP87ORM


Tools

Product specifications

Characteristic
Value
Air inclusion max cc0.10
Angle shapeStraight
ApplicationCooling applications
Body size1/2
BrandDanfoss
Burst pressure min bar10
Burst pressure min psi145
Catalog Item8UQBP87ORM
Connection styleManual connect
End size 1-10
End Type 1Male ORB ISO 11926-3
Flow rate gpm4.70
Flow rate lpm17.80
Fluid loss cc0.04400
Hex size 1 IN1.060
Hex size 1 MM27.000
Item typeMale half
Product material303 Stainless steel
Seal materialEthylene propylene (EPDM)
Sub brandHansen
Thread size 17/8-14 UNF
Valve type2 way
Working pressure max psi145
Working pressure max bar10
Working temperature max C65
Working temperature max F149
Working temperature min C10
Working temperature min F50

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm