Thermal management hose and tubing
Our extensive selection of Boston hoses includes both EPDM rubber and lightweight thermoplastic models specially designed to meet your thermal management needs. These flexible, kink-resistant products are available in multiple colors and meet the highest UL-94 V0 burn rating standards.
Features and benefits
- Compatibility with push-on or crimp fittings
- Wide range of size and color options
- Temperature ranges from -40°C to 150°C [-40°F to 302°F]
- Textile reinforcement
- Excellent kink resistance and tight bend radius
- Industry-leading specifications and UL94 V0 ratings
- Rubber and thermoplastic solutions available
Applications
- Cryptocurrency mining
- Electronic component cooling
- Electric vehicle and bus
- IT thermal management
- Manufacturing
- Telemedicine
Products shown: 0