Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 0.00 |
Angle shape | Straight |
Application | Cooling applicationsData centersProcess industryRailwaysRenewable energy |
Basic Data Text Template | SOCKET ALU THR. G1/4' + EPDM |
Body size | 1/4 |
Brand | Danfoss |
Certifications | ISO 16028 |
Connection style | Manual connect |
End Type 1 | Female BSPP port washer seal. |
End size 1 | -4 |
Flow rate gpm | 6.60 |
Fluid loss cc | 0.00100 |
Hex size 1 IN | 0.870 |
Item type | Female half |
Latch type | Push to connect |
Product material | Aluminum |
Seal material | Ethylene Propylene (EPDM) |
Sub brand | Hansen |
Thread size 1 | G 1/4 |
Valve type | 2 way |
Working pressure max psi | 360 |
Working temperature max F | 302 |
Working temperature min F | -40 |