Thermal management quick disconnect couplings
By providing higher flow rates and lower pressure drops, Danfoss thermal management couplings increase efficiency and reduce power consumption and operating costs. Our hands-free, self-centering quick disconnect couplings provide misalignment compensation to ensure simple and secure connections, and our universal push-to-connect models are well suited for high-flow, no-spillage applications.
Features and benefits
- No-leak, no-drip designs
 - High flow and low pressure drop
 - Easy and safe connection and disconnection
 - Corrosion-resistant anodized aluminum, stainless steel, or composite plastic options
 - 100% helium leak tested
 - Unlimited configuration options
 - No extra clamps or additional components needed
 
Applications
- Battery cooling
 - Converter cooling
 - Data centers
 - Electronic component cooling
 - Electric vehicle and bus
 - IT thermal management
 - Processing