Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1605 |
| Matr grp for sales restriction | Country Excluded Products |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 0.160 |
| Product length mm | 4.064 |
| Product width in | 0.630 |
| Product width mm | 16.002 |