Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | AirCrude oilGasolineLubricating oilsWater |
| Bend radius min (inch) | 4.750 |
| Bend radius min (mm) | 120.650 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 48 |
| Burst pressure (psi) | 700 |
| Certifications | MIL-DTL-13444 Type 1, Class A |
| Color | Black |
| Compliances | SAE 30R2 Type 1 |
| Conditional temp range | Air not to exceed 71CWater not to exceed 66C |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.97 |
| Outside diameter (mm) | 24.64 |
| Package form | Bulk |
| Qualified hose fittings | Reusable |
| Reinforcement material | Fabric |
| Series | 2565 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.34 |
| Tube wall thickness (mm) | 8.64 |
| Vacuum rating (inHg) | 10 |
| Vacuum rating (mmHg) | 254.00 |
| Working pressure max (bar) | 12 |
| Working pressure max (psi) | 175 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146074287 |
