Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | AirCrude oilGasolineLubricating oilsWater |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 68 |
| Burst pressure (psi) | 1000 |
| Certifications | MIL-DTL-13444 Type 1, Class A |
| Color | Black |
| Compliances | MIL-DTL-13444, Type III |
| Conditional temp range | Water not to exceed 66C |
| Construction | 1 Ply braid |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.00 |
| Package form | Bulk |
| Qualified hose fittings | Reusable |
| Reinforcement material | Fabric |
| Series | 2565 Series |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 508.00 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146077370 |
