Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.520 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 259-461641-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| End Type 1 | Weld type |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.635 |
| Hose cut off factor MM | 41.520 |
| Hose size | -6 |
| Inside diameter IN | 0.317 |
| Inside diameter MM | 8.050 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 2.540 |
| Product length mm | 64.516 |
| Product material | 316L Stainless steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Series | 100R5 Reusable |