Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Crude oil |
| Bend radius min (inch) | 7.000 |
| Bend radius min (mm) | 177.800 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 965 |
| Burst pressure (psi) | 14000 |
| Catalog Item | 2766-8 |
| Certifications | MIL-DTL-13531 Type 1, Class A |
| Color | Black |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.97 |
| Outside diameter (mm) | 24.64 |
| Package form | Bulk |
| Qualified hose fittings | Reusable |
| Series | 2766 Series |
| Size | -8 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 241 |
| Working pressure max (psi) | 3500 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146076014 |
