Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | AirFuel and lube oilsGasolineHydraulic systems |
| Bend radius min (inch) | 7.380 |
| Bend radius min (mm) | 187.452 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 221 |
| Burst pressure (psi) | 3200 |
| Catalog Item | 302A-16 |
| Certifications | MIL-DTL-8794 |
| Color | Black |
| Conditional temp range | Air not to exceed 71C |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.35 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 1.27 |
| Outside diameter (mm) | 32.26 |
| Package form | Bulk |
| Qualified hose fittings | Flange |
| Series | 302A Series |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.35 |
| Tube wall thickness (mm) | 8.89 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 55 |
| Working pressure max (psi) | 800 |
| Working temperature max (C) | 71 |
| Working temperature max (F) | 160.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146081711 |
