Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID | .75 in |
Compatible hoses | FC163 |
End gender 1 | Male |
End gender 2 | Male |
End Size 1 | 2 IN |
End Size 2 | 7/8 IN |
End type 1 | UN |
End type 2 | UNS |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Hex Size 1 | 2.12 in |
Hose cut-off factor | 1.27 in |
Hose dash size | -12 |
Inside diameter | .61 in |
Item type | Nipple |
Packaged Height | 14 in |
Packaged Length | 7 in |
Packaged Volume | 882 in³ |
Packaged Width | 9 in |
Product Height | 2.44 in |
Product Length/Depth | 3.63 in |
Product material | Monel |
Product Type | Reusable Hose Fittings |
Product Volume | 18.777 in³ |
Product Width | 2.12 in |
Sub-brand | None |
Thread sealant | No |
Thread Size 1 | 2-12 |
Thread Size 2 | 7/8-18 |
Trade Name | 412 series |