Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 20.000 |
| Bend radius min (mm) | 508.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 276 |
| Burst pressure (psi) | 4000 |
| Certifications | MIL-H-24136/4 |
| Color | Black |
| Conductivity | Conductive |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Lay line style | Embossed |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 3.36 |
| Outside diameter (mm) | 85.34 |
| Package form | Bulk |
| Reinforcement material | Yarn |
| Series | FC132 Series |
| Size | -40 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.80 |
| Tube wall thickness (mm) | 20.32 |
| Working pressure max (bar) | 69 |
| Working pressure max (psi) | 1000 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
