Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic systems |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC163-04 |
| Certifications | MIL-DTL-52471MIL-H-24135/1MSHA Approved |
| Color | Black |
| Compliances | SAE 100R2 |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Lay line style | Embossed |
| Matr grp for sales restriction | Country Excluded Products |
| Package form | Bulk |
| Series | FC163 Series |
| Size | -4 |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146079084 |
