Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | AirDiesel fuelGasolineLubricating oilsWater |
| Bend radius min (inch) | 2.250 |
| Bend radius min (mm) | 57.150 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 241 |
| Burst pressure (psi) | 3500 |
| Catalog Item | FC173-10 |
| Certifications | MIL-DTL-13444, Type III |
| Color | Black |
| Construction | 2 Ply braid |
| Inside diameter (inch) | 0.52 |
| Inside diameter (mm) | 13.21 |
| Lay line style | Ink jet |
| Matr grp for sales restriction | Country Excluded Products |
| Outside diameter (inch) | 0.85 |
| Outside diameter (mm) | 21.69 |
| Package form | Bulk |
| Series | FC173 Series |
| Size | -10 |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.83 |
| Working pressure max (bar) | 60 |
| Working pressure max (psi) | 875 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 149.0 |
| Working temperature min (C) | -44 |
| Working temperature min (F) | -48.0 |
