Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.890 |
| A dimension MM | 124.206 |
| Angle shape | Straight |
| Backup hex size IN | 4.050 |
| Backup hex size MM | 103.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1715-48B |
| Compatible hose ID IN | 3.000 |
| Compatible hose ID MM | 76.200 |
| Construction Style | Crimp |
| End connection hex size IN | 4.050 |
| End size 1 | -48 |
| End type 1 | Male pipe (NPT) |
| Hose cut off factor IN | 2.120 |
| Hose cut off factor MM | 53.848 |
| Hose size | -48 |
| Inside diameter IN | 3.000 |
| Inside diameter MM | 76.200 |
| Product height in | 4.060 |
| Product height mm | 103.124 |
| Product length in | 4.890 |
| Product length mm | 124.206 |
| Product material | Brass |
| Product width in | 4.060 |
| Product width mm | 103.124 |
| Thread sealant | No |