FASSUNG
LA7304037-06
ToolsLA7304037-06 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | LA7304037-06 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Hose size | -6 |
| Inside diameter IN | 0.620 |
| Inside diameter MM | 15.748 |