FASSUNG
LA7304041-24
ToolsLA7304041-24 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | LA7304041-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Hose size | -24 |
| Inside diameter IN | 1.700 |
| Inside diameter MM | 43.180 |