Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | LP40032-3232 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Hose size | -32 |
| Inside diameter IN | 1.450 |
| Inside diameter MM | 36.830 |
| Product material | Cupronickel |
