Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.370 |
| A dimension MM | 35.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00010-12SR |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Hose size | -12 |
| Inside diameter IN | 0.960 |
| Inside diameter MM | 24.500 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | 304 Stainless steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Series | Winner 2-Piece |
