Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.450 |
| A dimension MM | 36.830 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00010-16SRY1 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Hose size | -16 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 30.988 |
| Product height in | 1.600 |
| Product height mm | 40.640 |
| Product length in | 1.450 |
| Product length mm | 36.830 |
| Product material | 304 Stainless steel |
| Product width in | 1.600 |
| Product width mm | 40.640 |
| Series | Winner 2-Piece |