Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.640 |
| A dimension MM | 67.056 |
| Angle shape | Straight |
| Backup hex size IN | 1.650 |
| Backup hex size MM | 41.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 1041TC-36-16XZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.650 |
| End size 1 | -36 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.734 |
| Hose size | -16 |
| Inside diameter IN | 0.8100 |
| Inside diameter MM | 20.5740 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length mm | 67.056 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | Winner 2-Piece |
| Thread sealant | No |