Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.410 |
| A dimension MM | 61.214 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2011TC-26-10FATXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -26 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.174 |
| Hose cut off factor MM | 29.820 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |