Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.024 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2011TC-33-10TBTXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -48 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.323 |
| Hose cut off factor MM | 33.604 |
| Hose size | -10 |
| Inside diameter IN | 0.504 |
| Inside diameter MM | 12.802 |
| Product height mm | 30.023 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product material | Carbon steel |
| Product width in | 1.615 |
| Product width mm | 41.021 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M33x2 |