Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.409 |
| A dimension MM | 61.200 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-26-10NVSRT |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End type 1 | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 1.173 |
| Hose cut off factor MM | 29.800 |
| Hose size | -10 |
| Inside diameter IN | 0.503 |
| Inside diameter MM | 12.800 |
| Product height in | 1.259 |
| Product height mm | 32.000 |
| Product length in | 2.492 |
| Product length mm | 63.300 |
| Product material | 304 Stainless steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M26x1.5 |
