Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.453 |
| A dimension MM | 62.306 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TC-14-04TXZ |
| Compatible hose ID IN | 0.880 |
| Construction Style | Reusable |
| Drop dimension IN | 0.630 |
| Drop dimension MM | 16.00 |
| End size 1 | -14 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.531 |
| Hose cut off factor MM | 38.887 |
| Hose size | -14 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.191 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 2.453 |
| Product length mm | 62.306 |
| Product width in | 0.472 |
| Product width mm | 11.989 |
| Series | Winner 2-Piece |
| Thread sealant | No |