Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.822 |
| A dimension MM | 71.700 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TC-18-06SRTX |
| Compatible hose ID IN | 1.120 |
| Construction Style | Reusable |
| Drop dimension IN | 0.728 |
| Drop dimension MM | 18.49 |
| End size 1 | -18 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.827 |
| Hose cut off factor MM | 46.406 |
| Hose size | -18 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.706 |
| Product material | 304 Stainless steel |
| Series | Winner 2-Piece |
| Thread sealant | No |