NIPPLE,2P/22,DKOL/22,CY,45D-product-details

NIPPLE,2P/22,DKOL/22,CY,45D

2044TC-22-08TXZ

Catalog item:

2044TC-22-08TXZ


Tools

Product specifications

Characteristic
Value
A dimension IN3.181
A dimension MM80.797
Angle shape45 Degree
BrandWinner by Danfoss
Catalog Item2044TC-22-08TXZ
Compatible hose ID IN1.380
Construction StyleReusable
Drop dimension IN0.787
Drop dimension MM19.99
End size 1-22
End Type 1Female metric 24 degree cone
Finish platingZinc plating
Hose cut off factor IN1.941
Hose cut off factor MM49.301
Hose size-22
Inside diameter IN0.378
Inside diameter MM9.601
Product height in0.787
Product height mm19.990
Product length in3.181
Product length mm80.797
Product materialCarbon steel
Product width in0.787
Product width mm19.990
SeriesWinner 2-Piece
Thread sealantNo