Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.165 |
| A dimension MM | 54.991 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2049TC-14-05WXZN |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.201 |
| Drop dimension MM | 30.50 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.224 |
| Hose cut off factor MM | 31.090 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.486 |
| Item type | Adapter-elbow |
| Product height in | 1.201 |
| Product height mm | 30.500 |
| Product length in | 2.165 |
| Product length mm | 55.000 |
| Product material | Carbon steel |
| Product serial name | 2049 |
| Product width in | 0.512 |
| Product width mm | 13.000 |
| Series | Winner 2-Piece |
| Thread sealant | No |