Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.570 |
| A dimension MM | 65.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-18-06NVSRW |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.456 |
| Drop dimension MM | 37.00 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.200 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.700 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | 304 Stainless steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | Winner 2-Piece |