Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.244 |
| A dimension MM | 82.400 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TC-26-10SVT |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.027 |
| Drop dimension MM | 51.49 |
| End size 1 | -26 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.008 |
| Hose cut off factor MM | 51.003 |
| Hose size | -10 |
| Inside diameter IN | 0.504 |
| Inside diameter MM | 12.802 |
| Product height in | 2.027 |
| Product height mm | 51.486 |
| Product length in | 3.244 |
| Product length mm | 82.398 |
| Product material | 316L Stainless steel |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Series | Winner 2-Piece |
| Thread sealant | No |