Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.530 |
| A dimension MM | 38.862 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2221TC-04-04XZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End Type 1 | Female BSP flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.610 |
| Hose cut off factor MM | 15.494 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |