Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.070 |
| A dimension MM | 103.378 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2266TC-12-12ORXY2 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.460 |
| Drop dimension MM | 37.08 |
| End size 1 | -12 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 2.810 |
| Hose cut off factor MM | 71.374 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 4.070 |
| Product length mm | 103.378 |
| Product material | Carbon steel |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Series | Winner 2-Piece |
| Thread sealant | No |