Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.830 |
| A dimension MM | 97.282 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2269TC-12-12ORSRX |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.280 |
| Drop dimension MM | 57.91 |
| End size 1 | -12 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.570 |
| Hose cut off factor MM | 65.278 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 2.280 |
| Product height mm | 57.912 |
| Product length in | 3.830 |
| Product length mm | 97.282 |
| Product material | 304 Stainless steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | Winner 2-Piece |
| Thread sealant | No |