Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.618 |
| A dimension MM | 117.300 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5001TC-18-10FANZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -18 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.381 |
| Hose cut off factor MM | 85.877 |
| Hose size | -10 |
| Inside diameter IN | 0.503 |
| Inside diameter MM | 12.776 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length mm | 117.300 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | Winner 2-Piece |
| Thread sealant | No |