Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.208 |
| A dimension MM | 132.300 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5004TC-28-16XZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.669 |
| Drop dimension MM | 42.39 |
| End size 1 | -28 |
| End type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.763 |
| Hose cut off factor MM | 95.600 |
| Hose size | -16 |
| Inside diameter IN | 0.814 |
| Inside diameter MM | 20.676 |
| Product height mm | 42.189 |
| Product length in | 5.209 |
| Product length mm | 132.300 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | Winner 2-Piece |
| Thread sealant | No |