Railway fittings-product-category

Railway fittings

Our railway fittings are engineered specifically for use in railway applications such as pneumatic brake systems and onboard hydraulic lines. They meet or exceed common regulations and safety standards such as EN45545.

Features and benefits

  • Crimp-style construction
  • Compression and a variety of line/hose/tube end types
  • Stainless steel 
  • Two-piece socket 

 

Use our crimp spec tool to ensure the perfect fit. 

Applications

  • Hydraulic railway systems 
  • Petroleum-based and water-glycol-based fluids 
  • Lubricating oils and water 
  • Suction applications  
  • Fuel, A/C, gasoline, and air